IESNA:LM-63-2002
[TEST]P1644776
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA4D-727-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 4SQUARE 203W 70CRI 2700K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (64) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.69A 202.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]19704.7
TILT=NONE
64 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 202.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
2147.3 2106.9 1997.2 1895.2 1856.8 1868.3 1914.5 2053.0 2299.3 2670.7 3188.2 3830.9 4390.8 4929.5 5429.8 5989.7 
6586.2 7190.4 7940.8 8662.3 9199.1 9583.9 9882.2 9941.8 9406.9 8219.8 6303.4 3167.1 1106.4 379.0 215.5 146.2 86.6 
40.4 0.0 0.0 0.0 
2147.3 2103.0 1999.1 1897.2 1854.8 1866.4 1912.6 2043.4 2274.3 2661.0 3182.5 3790.5 4392.7 4946.9 5443.3 6003.2 
6611.2 7228.8 7986.9 8712.3 9245.3 9628.2 9943.7 9966.8 9483.9 8306.3 6366.8 3211.3 1150.6 400.2 229.0 157.8 94.3 
46.2 0.0 0.0 0.0 
2147.3 2103.0 2010.7 1914.5 1872.1 1883.7 1924.1 2031.8 2243.5 2589.8 3072.8 3661.6 4271.5 4814.1 5350.9 5912.8 
6511.2 7194.2 7971.5 8768.1 9458.9 9922.6 10253.5 10403.6 10074.6 9026.0 6994.1 3888.6 1470.0 609.9 327.1 204.0 
125.1 80.8 26.9 0.0 0.0 
2147.3 2118.4 2037.6 1956.8 1920.3 1927.9 1960.7 2035.7 2203.1 2472.5 2880.4 3401.8 4000.2 4569.7 5143.1 5726.1 
6353.4 7036.4 7850.3 8741.2 9612.8 10403.6 10980.8 11384.9 11352.2 10569.1 8841.2 6039.7 2591.8 962.0 521.4 296.3 
175.1 115.4 48.1 0.0 0.0 
2147.3 2120.4 2060.7 2001.1 1978.0 1991.4 2029.9 2076.1 2183.9 2389.7 2664.9 3080.5 3638.5 4173.4 4773.7 
5379.8 6022.4 6753.6 7631.0 8585.3 9718.6 10792.3 11763.9 12518.2 12841.4 12518.2 11152.1 8839.3 5379.8 2093.4 
877.4 484.9 248.2 125.1 46.2 0.0 0.0 
2147.3 2128.1 2089.6 2058.8 2058.8 2093.4 2135.8 2185.8 2258.9 2391.7 2591.8 2851.5 3242.1 3752.0 4285.0 
4894.9 5612.6 6414.9 7355.8 8458.3 9691.7 11003.9 12233.4 13278.2 13961.3 14101.7 13561.1 12004.5 9166.4 5433.7 
1787.5 575.3 223.2 94.3 26.9 1.9 0.0 
2147.3 2145.4 2131.9 2128.1 2158.8 2212.7 2282.0 2370.5 2472.5 2591.8 2743.8 2936.2 3170.9 3507.6 3977.1 
4510.1 5129.6 5933.9 6901.7 7954.2 9254.9 10563.3 11958.3 13278.2 14373.0 15202.3 15794.9 15754.5 14392.3 10944.3 
6209.1 2532.1 542.6 159.7 44.3 3.8 0.0 
2147.3 2147.3 2141.5 2147.3 2183.9 2247.3 2333.9 2434.0 2545.6 2676.4 2830.4 3013.1 3238.3 3519.2 3971.3 
4502.4 5060.4 5826.2 6776.7 7883.0 9149.1 10540.2 11875.5 13133.9 14273.0 15186.9 15837.3 15943.1 14700.1 11408.0 
6493.8 3188.2 721.5 194.3 48.1 5.8 0.0 
2147.3 2156.9 2162.7 2189.6 2247.3 2328.2 2435.9 2561.0 2699.5 2865.0 3061.2 3269.0 3459.5 3703.9 4071.4 
4542.8 5020.0 5739.6 6736.3 7871.5 9131.8 10445.9 11633.1 12666.3 13641.9 14475.0 15133.0 15333.1 14157.5 10436.3 
6084.0 2780.3 929.3 261.7 71.2 11.5 0.0 
2147.3 2153.1 2174.2 2220.4 2301.2 2410.9 2536.0 2680.3 2836.1 3015.1 3220.9 3419.1 3617.3 3875.1 4246.5 
4685.2 5187.4 5949.3 6930.6 8079.3 9264.5 10399.8 11367.6 12298.8 13189.7 13926.6 14413.4 14155.6 12083.3 8112.0 
4421.6 1443.1 431.0 211.7 105.8 21.2 0.0 
2147.3 2139.6 2166.5 2222.3 2310.8 2428.2 2562.9 2703.4 2840.0 2993.9 3153.6 3292.1 3463.4 3688.5 4002.1 
4406.2 4929.5 5676.1 6605.4 7575.2 8598.8 9557.0 10445.9 11473.4 12462.4 13282.1 13564.9 12485.5 9210.7 5293.2 
2178.1 556.1 167.4 69.3 26.9 11.5 0.0 
2147.3 2155.0 2181.9 2241.6 2335.9 2451.3 2580.2 2720.7 2851.5 2990.1 3130.5 3249.8 3392.2 3582.7 3879.0 
4240.7 4777.5 5474.1 6288.0 7121.1 8010.0 8662.3 9264.5 9864.9 10253.5 10459.4 10180.4 8943.2 6320.7 3469.2 
1335.3 348.3 111.6 36.6 13.5 7.7 0.0 
2147.3 2141.5 2168.5 2220.4 2310.8 2420.5 2551.4 2678.3 2799.6 2924.6 3045.8 3140.1 3251.7 3428.7 3696.2 
4071.4 4540.9 5095.0 5635.7 6109.0 6509.2 6657.4 6653.5 6601.6 6405.3 6132.1 5647.2 4762.1 3261.3 1645.1 452.2 
134.7 44.3 15.4 7.7 3.8 0.0 
2147.3 2156.9 2172.3 2216.6 2293.5 2393.6 2509.0 2609.1 2713.0 2795.7 2870.8 2928.5 2953.5 2915.0 2738.0 
2447.5 2087.6 1674.0 1237.2 854.3 583.0 406.0 307.9 242.4 188.6 144.3 113.5 88.5 69.3 50.0 36.6 23.1 13.5 7.7 5.8 3.8 0.0 
2147.3 2149.2 2155.0 2181.9 2249.3 2326.2 2407.0 2470.5 2484.0 2380.1 2108.8 1704.8 1246.8 812.0 517.6 388.7 340.6 
309.8 279.0 246.3 213.6 184.7 155.9 132.8 111.6 88.5 69.3 55.8 42.3 30.8 21.2 13.5 9.6 7.7 3.8 3.8 0.0 
2147.3 2156.9 2151.1 2166.5 2205.0 2253.1 2257.0 2135.8 1785.6 1327.6 869.7 558.0 438.7 388.7 352.1 315.6 279.0 
244.4 211.7 180.9 153.9 130.8 111.6 96.2 82.7 67.3 52.0 40.4 30.8 23.1 15.4 9.6 7.7 5.8 3.8 3.8 0.0 
2147.3 2155.0 2141.5 2139.6 2151.1 2131.9 1941.4 1483.5 1004.4 642.6 506.0 456.0 402.1 354.0 305.9 265.5 225.1 188.6 
155.9 128.9 105.8 90.4 78.9 71.2 61.6 53.9 46.2 34.6 26.9 21.2 15.4 9.6 5.8 3.8 3.8 1.9 0.0 
2147.3 2139.6 2122.3 2105.0 2078.0 1916.4 1491.2 969.7 606.1 515.7 482.9 440.6 379.0 317.5 261.7 213.6 175.1 142.4 117.4 
98.1 84.7 75.0 67.3 59.6 52.0 46.2 38.5 32.7 25.0 19.2 13.5 9.6 5.8 3.8 1.9 0.0 0.0 
2147.3 2130.0 2114.6 2091.5 2016.5 1691.3 1144.8 685.0 531.1 498.3 463.7 407.9 344.4 277.1 219.3 173.2 142.4 117.4 96.2 
82.7 75.0 67.3 59.6 52.0 46.2 40.4 32.7 26.9 21.2 17.3 13.5 7.7 3.8 1.9 0.0 0.0 0.0 
2147.3 2130.0 2114.6 2089.6 1981.8 1552.7 975.5 596.5 515.7 486.8 442.5 379.0 309.8 242.4 190.5 152.0 127.0 103.9 86.6 75.0 
65.4 59.6 52.0 48.1 40.4 34.6 26.9 19.2 15.4 13.5 11.5 7.7 5.8 1.9 0.0 0.0 0.0 
2147.3 2112.7 2097.3 2072.3 1935.6 1443.1 885.1 565.7 506.0 473.3 421.4 356.0 286.7 217.4 171.2 138.5 115.4 96.2 80.8 67.3 
59.6 52.0 46.2 40.4 34.6 28.9 21.2 15.4 11.5 9.6 7.7 5.8 3.8 0.0 0.0 0.0 0.0 
2147.3 2106.9 2091.5 2066.5 1931.8 1450.8 881.2 558.0 506.0 471.4 415.6 352.1 279.0 213.6 167.4 134.7 111.6 94.3 78.9 65.4 
57.7 50.0 44.3 38.5 32.7 26.9 19.2 13.5 9.6 9.6 7.7 5.8 3.8 0.0 0.0 0.0 0.0 
